Water mist nozzle
180Z6024
Flow [gpm]: 0.055, Flow [l/min]: 0.21, Operating pressure [barg] [Max]: 100, Operating pressure [psig] [Max]: 1450, Nozzle/house material: AISI 416, Nozzle thread: 9/16-24 UNEF
Flow [gpm]: 0.055, Flow [l/min]: 0.21, Operating pressure [barg] [Max]: 100, Operating pressure [psig] [Max]: 1450, Nozzle/house material: AISI 416, Nozzle thread: 9/16-24 UNEF
Gross weight | 0.03 Kg |
Net weight | 0.025 Kg |
Volume | 0.015 Liter |
EAN | 5715162675885 |
Gross weight | 0.03 Kg |
Net weight | 0.025 Kg |
Volume | 0.015 Liter |
EAN | 5715162675885 |
Description | Water Mist Nozzles |
Flow [gph] | 3.29 gal/h |
Flow [gpm] | 0.055 gal/min |
Flow [l/h] | 12.5 L/h |
Flow [l/min] | 0.21 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | 9/16-24 UNEF |
Nozzle/house material | AISI 416 |
Operating pressure [barg] | 70 barg |
Operating pressure [barg] [Max] | 100 barg |
Operating pressure [psig] | 1015 psig |
Operating pressure [psig] [Max] | 1450 psig |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Water mist nozzle |
Description | Water Mist Nozzles |
Flow [gph] | 3.29 gal/h |
Flow [gpm] | 0.055 gal/min |
Flow [l/h] | 12.5 L/h |
Flow [l/min] | 0.21 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | 9/16-24 UNEF |
Nozzle/house material | AISI 416 |
Operating pressure [barg] | 70 barg |
Operating pressure [barg] [Max] | 100 barg |
Operating pressure [psig] | 1015 psig |
Operating pressure [psig] [Max] | 1450 psig |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Water mist nozzle |