Anti drip water mist nozzle
180Z1948
Flow [gpm]: 0.050, Flow [l/min]: 0.19, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC
Flow [gpm]: 0.050, Flow [l/min]: 0.19, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC
Gross weight | 0.009 Kg |
Net weight | 0.008 Kg |
Volume | 0.026 Liter |
EAN | 5715162681138 |
Gross weight | 0.009 Kg |
Net weight | 0.008 Kg |
Volume | 0.026 Liter |
EAN | 5715162681138 |
Description | Water mist nozzles with anti-drip |
Flow [gph] | 3 gal/h |
Flow [gpm] | 0.05 gal/min |
Flow [l/h] | 11.3 L/h |
Flow [l/min] | 0.19 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | 12/24 UNC |
Nozzle/house material | AISI 303 |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1000 psig |
Orifice size [in] | 0.02 in |
Orifice size [mm] | 0.5 mm |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Anti drip water mist nozzle |
Description | Water mist nozzles with anti-drip |
Flow [gph] | 3 gal/h |
Flow [gpm] | 0.05 gal/min |
Flow [l/h] | 11.3 L/h |
Flow [l/min] | 0.19 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | 12/24 UNC |
Nozzle/house material | AISI 303 |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1000 psig |
Orifice size [in] | 0.02 in |
Orifice size [mm] | 0.5 mm |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Anti drip water mist nozzle |