Anti drip water mist nozzle
180Z1940
Flow [gpm]: 0.018, Flow [l/min]: 0.07, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC
Flow [gpm]: 0.018, Flow [l/min]: 0.07, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC
Gross weight | 0.013 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.089 Liter |
EAN | 5715162675717 |
Gross weight | 0.013 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.089 Liter |
EAN | 5715162675717 |
Description | Water mist nozzles with anti-drip |
Flow [gph] | 1.08 gal/h |
Flow [gpm] | 0.018 gal/min |
Flow [l/h] | 4 L/h |
Flow [l/min] | 0.07 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | 12/24 UNC |
Nozzle/house material | AISI 303 |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1000 psig |
Orifice size [in] | 0.008 in |
Orifice size [mm] | 0.2 mm |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Anti drip water mist nozzle |
Description | Water mist nozzles with anti-drip |
Flow [gph] | 1.08 gal/h |
Flow [gpm] | 0.018 gal/min |
Flow [l/h] | 4 L/h |
Flow [l/min] | 0.07 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | 12/24 UNC |
Nozzle/house material | AISI 303 |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1000 psig |
Orifice size [in] | 0.008 in |
Orifice size [mm] | 0.2 mm |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Anti drip water mist nozzle |