Solenoid operated valves, VDHT BL2S 1-1 NC, Industrial

180L1001

Flow [gpm] [Max]: 40, Flow [l/min] [Max]: 150, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: NPT, Inlet connection size [in]: 1, Outlet connection size [in]: 1

Product details

Gross weight 4.492 Kilogram
Net weight 4.307 Kilogram
Volume 3.43 Liter
EAN 5715162675397

 

Application Industrial
China RoHS compliance Out of scope
Connection standard NPT
Contain batteries No
Description VDHT BL2S 1-1 NC NPT FPM
Flow [gpm] [Max] 40 gal/min
Flow [l/min] [Max] 150 l/min
Inlet connection size [in] 1
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 140 barg
Operating pressure [psig] [Max] 2000 psig
Outlet connection size [in] 1
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT BL2S 1-1 NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality