Solenoid operated valves, VDH 30 EC NO, Hydraulic

180L0049

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3

Product details

Gross weight 0.908 Kilogram
Net weight 0.864 Kilogram
Volume 0.854 Liter
EAN 5715162675304

 

Actuator size [mm] 13.5 mm
Application Hydraulic
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 350 ms
Connection standard Cetop 3
Contain batteries No
Description VDH30EC 2/2 NO
Direction Manifold
Flow [gpm] [Max] 8 gal/min
Flow [gpm] [Min] 0.3 gal/min
Flow [l/min] [Max] 30 l/min
Flow [l/min] [Min] 1 l/min
Function NO
Material type Neutral media
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 3 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 37 °F
Number of ways 2/2
Opening time [ms] [Max] 150 ms
Operating pressure [barg] [Max] 140 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2030 psig
Operating pressure [psig] [Min] 50 psig
Operation Pilot operated
Parts Program name VDH
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 08c33493-d354-4aef-a4d2-a0c36432e019
SCIP dossier product name VDH30EC 2/2 NO Valves
Seal Material FKM
Serviceable Yes
Type VDH 2/2
Type designation VDH 30 EC NO

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality