Solenoid operated valves, VDH 60 E NC, Hydraulic

180L0011

Flow [gpm] [Max]: 15.8, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

Product details

Gross weight 1.308 Kilogram
Net weight 1.15 Kilogram
Volume 0.939 Liter
EAN 5715162673829

 

Actuator size [mm] 13.5 mm
Application Hydraulic
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 359 ms
Connection standard Cetop 3
Connection type Thread
Contain batteries No
Description VDH60E 2/2 NC WIITHOUT COIL - G1/2
Direction Straightway
Flow [gpm] [Max] 15.8 gal/min
Flow [gpm] [Min] 0.3 gal/min
Flow [l/min] [Max] 60 l/min
Flow [l/min] [Min] 1 l/min
Function NC
Inlet connection size [in] 1/2 in
Material type Neutral media
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 3 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 37 °F
Number of ways 2/2
Opening time [ms] [Max] 150 ms
Operating pressure [barg] [Max] 140 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2030 psig
Operating pressure [psig] [Min] 50 psig
Operation Pilot operated
Outlet connection size [in] 1/2 in
Parts Program name VDH
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDH 2/2
Type designation VDH 60 E NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality