Accessories, Connection kits resistive cables

18055249

EL: 7239106095
This product has been discontinued.
We have a replacement.

DEVIcrimp for DTCE

Product details

Gross weight 30 Gram
Net weight 29 Gram
Volume 0.782 Liter
EAN 5703466199251

 

Application Pipe / tank frost protection
Cold store
Floor heating
Ground ice and snow melting
Roof frost protection
Vineyard frost protection
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Description DEVIcrimp for DTCE
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 1
Product description DEVIcrimp™ for DTCE
Product group Accessories
Type Connection kits resistive cables
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality