Gas detection unit, Sensor cartridge

148H6242

Sensor type: Pellistor, Refrigerants: R290, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 5000

Product details

Gross weight 0.219 Kilogram
Net weight 0.007 Kilogram
Volume 1.266 Liter
EAN 5702428668248

 

Alarm limits high [ppm] 2500 ppm
Alarm limits low [ppm] 800 ppm
Approval ATEX
IECEx
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
Gas detecting sensor version Heavy Duty
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included Sensor replacement
Calibration certificate
Product description Sensor replacement
Product group Sensors
Product Name Description Gas detection unit
Quantity per packing format 10 pc
Refrigerants R290
Refrigerants range [ppm] [max] 5000 ppm
Refrigerants range [ppm] [min] 0 ppm
Sensor cartridge material Stainless steel
Sensor type Pellistor
Temperature range [°C] [max] 60 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 140 °F
Temperature range [°F] [min] -40 °F
Type Sensor cartridge
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality