Sensors, Controller Solution Uptime., GDC; GDH; GDHF:GDHC; GDA
148H6237
Controller Solution Uptime., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Single pack, Quantity per packing format: 1
Controller Solution Uptime., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 8.566 Kilogram |
Net weight | 7.25 Kilogram |
Volume | 40.716 Liter |
EAN | 5714279941029 |
Gross weight | 8.566 Kilogram |
Net weight | 7.25 Kilogram |
Volume | 40.716 Liter |
EAN | 5714279941029 |
Further information | Size 2 enclosure |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | GD Controller accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |
Further information | Size 2 enclosure |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | GD Controller accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |