Sensors, Splash Guard., GDC; GDH; GDHF:GDHC; GDA
148H6226
Splash Guard., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Industrial pack, Quantity per packing format: 5
Splash Guard., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Industrial pack, Quantity per packing format: 5
Gross weight | 0.006 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.203 Liter |
EAN | 5714279937435 |
Gross weight | 0.006 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.203 Liter |
EAN | 5714279937435 |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 5 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 5 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |