Sensors, Controller Expansion Module., GDC; GDH; GDHF:GDHC; GDA
148H6222
Controller Expansion Module., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 8
Controller Expansion Module., Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 0.256 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 1.012 Liter |
EAN | 5714279935431 |
Gross weight | 0.256 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 1.012 Liter |
EAN | 5714279935431 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Controller accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 8 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Controller accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 8 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |