Sensors, Controller Solution, GDC; GDH; GDHF:GDHC; GDA
148H6221
Controller Solution, Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Single pack, Quantity per packing format: 1
Controller Solution, Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 4.522 Kilogram |
Net weight | 3.95 Kilogram |
Volume | 42.609 Liter |
EAN | 5714279934953 |
Gross weight | 4.522 Kilogram |
Net weight | 3.95 Kilogram |
Volume | 42.609 Liter |
EAN | 5714279934953 |
Further information | Size 2 enclosure |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | GD Controller |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |
Further information | Size 2 enclosure |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | GD Controller |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |