Gas detection unit, Sensor cartridge
148H6220
Sensor type: Pellistor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 140000
Sensor type: Pellistor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 140000
Gross weight | 0.247 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 1.294 Liter |
EAN | 5714279934403 |
Gross weight | 0.247 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 1.294 Liter |
EAN | 5714279934403 |
Alarm limits low [ppm] | 30000 ppm |
Approval |
ATEX IECEx |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Sensor replacement Calibration certificate |
Product description | Sensor replacement |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrigerants | R717 |
Refrigerants range [ppm] [max] | 140000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Pellistor |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -40 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |
Alarm limits low [ppm] | 30000 ppm |
Approval |
ATEX IECEx |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Sensor replacement Calibration certificate |
Product description | Sensor replacement |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrigerants | R717 |
Refrigerants range [ppm] [max] | 140000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Pellistor |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -40 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |