Gas detection unit, Sensor cartridge
148H6216
Sensor type: Semiconductor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 10000
Sensor type: Semiconductor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 10000
Gross weight | 0.564 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5714279932393 |
Gross weight | 0.564 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5714279932393 |
Alarm limits high [ppm] | 9000 ppm |
Alarm limits low [ppm] | 5000 ppm |
Approval |
CE UL UKCA |
Cable length [in] | 196 in |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Premium remote |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Sensor replacement Calibration certificate |
Product description | Sensor replacement |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R717 |
Refrigerants range [ppm] [max] | 10000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Semiconductor |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | 14 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |
Alarm limits high [ppm] | 9000 ppm |
Alarm limits low [ppm] | 5000 ppm |
Approval |
CE UL UKCA |
Cable length [in] | 196 in |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Premium remote |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Sensor replacement Calibration certificate |
Product description | Sensor replacement |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R717 |
Refrigerants range [ppm] [max] | 10000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Semiconductor |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | 14 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |