Gas detection unit, Sensor cartridge
148H6206
Sensor type: Pellistor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 140000
Sensor type: Pellistor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 140000
Gross weight | 0.038 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.132 Liter |
EAN | 5714279927238 |
Gross weight | 0.038 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.132 Liter |
EAN | 5714279927238 |
Alarm limits low [ppm] | 30000 ppm |
Approval |
CE UL UKCA |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Sensor replacement Calibration certificate |
Product description | Sensor replacement |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrigerants | R717 |
Refrigerants range [ppm] [max] | 140000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Polycarbonate |
Sensor type | Pellistor |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -25 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -13 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |
Alarm limits low [ppm] | 30000 ppm |
Approval |
CE UL UKCA |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Sensor replacement Calibration certificate |
Product description | Sensor replacement |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrigerants | R717 |
Refrigerants range [ppm] [max] | 140000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Polycarbonate |
Sensor type | Pellistor |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -25 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -13 °F |
Type | Sensor cartridge |
UK RoHS compliance | Out of scope |