Change-over valve, DSV 10, NPT 3/4

148F3055

Inlet connection type: NPT 3/4, Outlet connection type: NPT 1/2, Outlet connection size [in]: 1/2

Product details

Gross weight 1.72 Kilogram
Net weight 1.476 Kilogram
Volume 3.506 Liter
EAN 5702428657365

 

Approval CE
EAC
LLC CDC TYSK
UKCA
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 24.21 gal/min
Direction Threeway
Equipment Cap
EU RoHS compliance Out of scope
Fluid Group 1
Further information Outlet: NPT 1/2
In scope of WEEE and contain batteries No
Inlet connection type NPT 3/4
Kv value [m³/h] 5.5 m³/h
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Outlet connection size [in] 1/2
Outlet connection type NPT 1/2
Outlet Internal/External Internal
Packing format Single pack
PED category Art. 3, par. 3
Product description Double stop valve
Product group Safety relief valves
Product Name Description Change-over valve
Quantity per packing format 1 pc
Refrigerants R134a
R170
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R152a
R227ea
R236fa
R245fa
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
Safety valve conn. size [in] 3/4 in
Safety valve connection std ANSI/ASME
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -58 °F
Type DSV 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality