ICF accessories, Accessories SS Weld Nipple DN6 DIN+Union, ICF SS
148B4689
Accessories SS Weld Nipple DN6 DIN+Union, Used for product: ICF SS, Packing format: Multi pack, Quantity per packing format: 50
Accessories SS Weld Nipple DN6 DIN+Union, Used for product: ICF SS, Packing format: Multi pack, Quantity per packing format: 50
Gross weight | 0.278 Kilogram |
Net weight | 0.275 Kilogram |
Volume | 0.137 Liter |
EAN | 5702428932790 |
Gross weight | 0.278 Kilogram |
Net weight | 0.275 Kilogram |
Volume | 0.137 Liter |
EAN | 5702428932790 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF accessories |
Product Name Description | Nipple |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple & union nut SS |
Used for product | ICF SS |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF accessories |
Product Name Description | Nipple |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple & union nut SS |
Used for product | ICF SS |