Termix VX FI, Type 2, Heating controller name: RAVK

144H2908

Product Type: Termix VX FI, Type 2, 10 bar, 120 °C, Thermostatic valve

Product details

Gross weight 35 Kg
Net weight 34 Kg
Volume 0.152 Cubic.mtr
EAN 5706561710680

 

Application type Indirect Heating
China RoHS compliance Out of scope
Cover material White-lacquered steel sheet
Cover option Optional
Depth with cover [mm] 430 mm
Depth without cover [mm] 375 mm
Description District heating substation for indirect heating and connection for domestic hot water cylinder
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating circuit - control Thermostatic valve
Heating control type Thermostatic + delta p controller
Heating controller name RAVK
Height with cover [mm] 800 mm
Height without cover [mm] 800 mm
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bd20424c-615a-4ae9-91fe-01dbfa1624c3
Station size type Type 2
Supply temperature construction [˚C] 120 °C
Supply voltage [V] 230 V
Type Termix VX FI
UK RoHS compliance Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality