Grelni kabli, DEVIflex™ 6T, 6 W/m, 115 m, Napajalna napetost [V] AC: 230

140F1208

Vrsta kabla: Dvožilni kabel, Načelo ogrevanja: Serijska upornost

Product details

Bruto masa 7.292 Kilogram
Neto masa 7.22 Kilogram
Volume 21.157 Liter
EAN 5703466223444

 

Aplikacija Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Approval CE
UkrTEST
EAC
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 6.9 mm
Cable output [W/m] 6 W/m
Cable resistance [Ohm] 74
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIflex 6T 720W 230V 115m
Dolžina kabla [m] 115 m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Heating output [W] 720 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Kabel na bobnu Ne
Lead free Yes
Napajalna napetost [V] AC 230 V
Non operating temperature [°C] [Max] 90 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 380 mm
Package height [mm] 120 mm
Package width [mm] 380 mm
Product group Heating Cables
Pulling strength [N] >500 N
Različica izdelka Ready-made
REACH Candidate List substances No
Temperatura med delovanjem [°C] [Maks] 80 °C
Type DEVIflex™ 6T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty
Zaviralec gorenja Da

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality