Thermostats, DEVIreg™ Plug-in, Sensor type: Wire, 16 A

140F1134

Temperature setting range [°C]: 3 - 15, Display type: LED, Application: Pipe / tank frost protection

Product details

Gross weight 269 Gram
Net weight 221 Gram
Volume 0.994 Liter
EAN 5703466251232

 

2-pole switch No
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Application Pipe / tank frost protection
Approval CE
CE evaluated Yes
China RoHS compliance Yes
Colour White
Depth [mm] 42 mm
Description DEVIreg™ Plug-in
DIN mounting No
Display type LED
Element IP Class 20
EU RoHS compliance Yes
EU RoHS exemption clause 6(c)
7(c)-I
Height [mm] 140 mm
Hysteresis (+/-) 0.5
In scope of WEEE and contain batteries No
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Label product Yes
Package depth [mm] 75 mm
Package height [mm] 140 mm
Package width [mm] 85 mm
Product description DEVIreg™ Plug-in
Product group Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation type Hysteresis
Resistive load max [A] 16 A
SCIP dossier no. 665c780b-83d4-4741-8f1e-01dd052f8098
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Wire
Storage temperature [°C] [Max] -25 °C
Storage temperature [°C] [Min] 60 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature setting range [°C] [Max] 15 °C
Temperature setting range [°C] [Min] 3 °C
Type DEVIreg™ Plug-in
UK RoHS compliance Yes
UK RoHS exemption clause 6(c)
7(c)-I
UL evaluated Out of scope
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 70 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality