IC2-30FA3N02-02A4E20F4-000116304

137H9252

iC2-30, Frequency converter air cooled
IC2-30FA3N02-02A4E20F4+ACXX
Three-phase, 200-240 V AC
2.4 A, 0.37 kW/0.50 HP,IP20/Open type
C4 category, No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N02-02A4E20F4+ACXX

Product details

Gross weight 1.338 kg
Net weight 1.055 kg
Volume 0 l
EAN 5715253462356

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 3N Three-phase
Mains Voltage 02 200-240 V AC
Current Rating -02A4 2.4 A
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACXX No integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01A MA01a
Power Rating K37 0.37 kW/0.50 HP
Typecode Part 1 IC2-30FA3N02-02A4E20F4
Typecode Part 2 -000116304
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA3N02-02A4E20F4
Modelcode02 +ACXX
Calculated Net Weight [kg] 1.1
Calculated Gross Weight [kg] 1.3
Salescode part 1 IC2-30FA3N02-02A4E20F4
Salescode part 2 +ACXX
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality