Product series |
+DAAU |
iC7-Automation |
|
Product group |
IC7-60 |
iC7-60 |
|
Product category |
FA |
Frequency converter,air-cooled |
|
Product type |
3N |
3~ |
|
Mains voltage |
05 |
380-500 V AC |
|
Current rating |
-245A |
245 A |
|
Power rating |
132 |
132 kW/200 hp |
|
Protection rating |
E20 |
IP20/Open Type |
|
EMC category |
F2 |
C2 category |
|
Cable entry and EMC plate |
+AAST |
Standard plate |
|
Integrated brake chopper |
+ACBC |
Yes |
|
Extra environmental protection |
+AGCX |
Coated boards |
|
Humidity protection device |
+AHXX |
None |
|
Mains input device |
+AJXX |
None |
|
DC terminals |
+ALXX |
None |
|
Touch protection |
+AMXX |
None |
|
Heat sink access panel |
+APXX |
None |
|
Communication interface, X1/X2 |
+BAPR |
PROFINET RT OS7PR |
|
Standard I/O |
+BDBA |
4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO |
|
Functional safety |
+BEF1 |
STO, not upgradable |
|
Control panel |
+BF20 |
Control Panel 2.8 OPX20 |
|
Interface board |
+BISR |
MicroSD card reader and RTC |
|
Option slot A |
+CAX0 |
None |
|
Option slot B |
+CBXX |
None, not upgradable |
|
Option slot C |
+CCX0 |
None |
|
Option slot D |
+CDX0 |
None |
|
Option Slot E |
+CEX0 |
None |
|
Product software ID |
+ECXXX |
Latest released version |
|
Technical documentation |
+EGIN |
Installation guide |
|
Integrated common-mode filter |
+AIXX |
None |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Customer specific application |
+DBXX |
None |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
High speed enabled |
+DI6X |
No |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
Customer-specific label |
+EJXX |
None |
|
Language package |
+EL01 |
Global |
|
Product specific marine cert. |
+VBXX |
None |
|
Frame designation |
FA09 |
FA09 |
|
Modelcode01 |
|
IC7-60FA3N05-245AE20F2 |
|
Modelcode02 |
|
+ACBC+AGCX |
|
Modelcode03 |
|
+BAPR+BDBA |
|
Modelcode04 |
|
+BEF1+BF20 |
|
Modelcode05 |
|
+DAAU |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Approval Text 1 |
|
22 Wycombe End, |
|
Approval Text 2 |
|
HP9 1NB, GB |
|
CE approval image - DrivesSymb |
|
6 |
|
CE Company address 2 |
|
DK-6430 Nordborg |
|
Company logo image - DrivesSym |
|
J |
|
CE Company name |
|
Danfoss A/S |
|
CE Company web address |
|
www.danfoss.com |
|
Efficiency class-Relative loss |
|
IE2 - 1,77% |
|
Enclosure rating |
|
IP20 / OPEN TYPE |
|
Input frequency |
|
50/60Hz |
|
Output frequency |
|
0-590Hz |
|
Approval image 6- DrivesSymbol |
|
u |
|
Input current in High Overload |
|
198/189A |
|
Input current in Normal Overlo |
|
236/231A |
|
Nominal output Current HO |
|
206/196A |
|
Nominal output current NO |
|
245/240A |
|
Power High Overload |
|
110kW(400V)/150HP(460V) |
|
Power Normal Overload |
|
132kW(400V)/200HP(460V) |
|
Product Series - DrivesSymbol |
|
iC7-Automation |
|
Short circuit current rating |
|
100kA |
|
Ambient temp. high overload |
|
45°C/113°F |
|
Ambient temp. normal overload |
|
40°C/104°F |
|
UL image - DrivesSymbol |
|
Q |
|
Input Voltage |
|
3x380-500V |
|
Output Voltage |
|
3x0-Vin |
|
WEEE image - DrivesSymbol |
|
f |
|
Typical motor power PL (110%) |
|
132KW(400V)/200HP(460V) |
|
Typical motor power PH (150%) |
|
110KW(400V)/150HP(460V) |
|
Typical motor power PH (150%) |
|
90KW(400V)/125HP(460V) |
|
Continous current IL (1/10min) |
|
245/240A |
|
Continous current IH (1/10min) |
|
206/196A |
|
Continous current IH (1/5min) |
|
170/166A |
|
Main unit Width |
|
250 |
|
Main unit Height |
|
909 |
|
Main unit Depth |
|
370 |
|