Gross weight | 3.05 kg | ||
Net weight | 2.62 kg | ||
Volume | 16.53 l | ||
EAN | 5710107989898 |
Product View (Switch) | GLBL | Global (Standard) | |
Product Group | FC- | VLT® Midi Drive FC- | |
Series | 280 | 280 | |
Power Size | P1K1 | 1.1 kW / 1.5 HP | |
Voltage | T4 | Three phase 380-480 VAC | |
Enclosure | E20 | IP20 / Chassis | |
RFI Filter | H1 | EMC Cat C1(200V)/C2(400V) | |
Brake & Stop | B | Brake chopper | |
Display | X | No display | |
Coating | C | Coated PCB | |
Mains Option | X | No mains options | |
Adaptation A | X | No Adaption | |
Adaptation B | X | No Adaption | |
Special Version | SXXX | Latest release | |
Software Language Pack | X | Standard language pack | |
Control Card | AX | Standard w. Modbus | |
Frame Size | K1 | K1 | |
Typecode Part 1 | FC-280P1K1T4E20H1BXC | ||
Typecode Part 2 | XXXSXXXXAX | ||
Product Catalog | NO_VIEW | NO VIEW | |
Calculated Gross Weight [kg] | 2.8 | ||
Calculated Net Weight [kg] | 2.5 | ||
Intermittent Current (HO) [A] | 4.8 | ||
Intermittent Current (HO) [A] | 4.8 | ||
Continuous Current (HO) [A] | 3 | ||
Continuous Current (HO) [A] | 2.8 | ||
Power Loss HO [W] | 40 | ||
kVA | 2.1 | ||
Power 160% (HO) [KW] | 1.1 | ||
Height [mm] | 210 | ||
Width w/ no C options [mm] | 75 | ||
Depth [mm] | 168 | ||
Vendor | ERR01 | Cannot Determine Vendor | |
Recommended Factory | ERR01 | Cannot Determine Vendor | |
Modelcode01 | FC-280P1K1T4E20H1BXC | ||
Modelcode02 | XXXSXXXXAX | ||
ECCN EU | Y901 | ||
ECCN US | 3A999.a | ||
Recommended Plant | ERR01 |