FCD302P2K2T4B66H1S1EMXCEXXXXAXBXXXXXXDX

134F9100

FCD302P2K2T4B66H1S1EMXCEXXXXAXBXXXXXXDX
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, Flat brackets,
Metric threads, No switch option, With display connector

Model code: FCD302P2K2T4B66H1S1EMXCEXXXXAXBXXXXXXDX

Product details

Gross weight 10 kg
Net weight 9.5 kg
Volume 39.938 l
EAN 5710107493876

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P2K2 2.2 kW / 3.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake S Brake chop. + mech. brake
Hardware Configuration 1 Compl. small stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option X No switch option
Display C With display connector
Sensor Plugs E Direct mount 4xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AX No fieldbus option
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302P2K2T4B66H1S1EMXCEXXXX
Typecode Part 2 AXBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P2K2T4B66H1S1EMXCEXXXX
Modelcode02 AXBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality