FCD302PK55T4B66H1X1EMFCEXXPXA0BXXXXXXD0

132X1741

FCD302PK55T4B66H1X1EMFCEXXPXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
0.55 kW / 0.75 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. small stand alone, Flat brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302PK55T4B66H1X1EMFCEXXPXA0BXXXXXXD0

Product details

Gross weight 10.1 kg
Net weight 9.8 kg
Volume 39.938 l
EAN 5715253165318

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PK55 0.55 kW / 0.75 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs E Direct mount 4xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug P M12 Profibus
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PK55T4B66H1X1EMFCEXXPX
Typecode Part 2 A0BXXXXXXD0
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PK55T4B66H1X1EMFCEXXPX
Modelcode02 A0BXXXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality