Solenoid valve, EV220BW, Function: NO, G, 1/2, 4 m³/h, EPDM

132U1581

VVS: 470316404

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.659 Kilogram
Net weight 0.628 Kilogram
Volume 0.88 Liter
EAN 5702428527712

 

Actuator BW
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval ACS
PZH
RISE
SINTEF
Body material Stainless steel
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Stainless steel
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.351 psi
EEE category 5 small equipment (any external dimension < 50 cm)
EPD available Yes
Est. time to close, water [ms] 350 ms
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE Yes
Inlet connection standard ISO 228-1
Inlet connection type G
Inlet Internal/External Internal
Inlet size [in] 1/2 in
Kv value [m³/h] 4 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Max. Working Pressure note Liquids: max 10 bar/145 psi
Media recommendations Drinking Water&Heating ECO/SS
Media tolerance comments Aggressive media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 15 mm
Orifice size fraction [in] 5/8 in
Outlet connection standard ISO 228-1
Outlet connection type G
Outlet Internal/External Internal
Outlet size [in] 1/2 in
Packing format Multi pack
Parts Program name EV220BW 15 - 50
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances No
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV220BW 15SS G 12E NO000
Type EV220BW
Type designation EV220BW 15

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality