132N6785
Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AN-46-10A0-060-10-T1-E20
Air-cooled, passive, 460 V AC
10 A, 60 Hz, THDi ≤ 10 %
Thermal switch 145 °C
IP20/Open Type
AHF X1 IP20 w/ Internal Fan
Other options according to Model Code
This advanced passive harmonic filter ensures THDi system performance levels of ≤5% or ≤10% respectively. Compatible with systems based on iC7 frequency converters and/or VLT® drives.