OF7P2-S-AF-46-95A0-060-05-T1-E20

132N6503

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-46-95A0-060-05-T1-E20
Air-cooled, forced, 460 V AC
95 A, 60 Hz, THDi ≤ 5 %
Thermal switch 145 °C
IP20/Open Type
AHF X5 IP20 w/ External Fan
Other options according to Model Code

Model code: OF7P2-S-AF-46-95A0-060-05-T1-E20

Product details

Gross weight 115.6 kg
Net weight 104 kg
Volume 292.8 l
EAN 5715253105673

Advanced Harmonic Filter OF7P2

Product View (Switch) GLBL Global (Standard)
Product series OF7P2 Advanced Harmonic Filter OF7P2
Product target -S Frequency Converters
Cooling method -AF Air-cooled, forced
Voltage class -46 460 V AC
Current rating -95A0 95 A
Nominal frequency -060 60 Hz
2nd voltage class -40 400 V AC
2nd current rating -103A 103 A
2nd nominal frequency -060 60 Hz
Current harmonic distortion -05 THDi ≤ 5 %
Thermal protection -T1 Thermal switch 145 °C
Protection rating -E20 IP20/Open Type
Frame designation +P2AX5E AHF X5 IP20 w/ External Fan
Product Catalog NO_VIEW NO VIEW
Salescode part 1 OF7P2-S-AF-46-95A0-060-05-T1
Salescode part 2 -E20
Typecode Part 1 OF7P2-S-AF-46-95A0-060-05-T1
Typecode Part 2 -E20
ECCN EU Y901
ECCN US EAR99
Modelcode01 OF7P2-S-AF-46-95A0-060-05-T1
Modelcode02 -E20
Calculated Gross Weight [kg] 115.6
Calculated Net Weight [kg] 104
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality