FC-103P5K5T4E20H1TGXXXXSXXXXAXB5CXXXXDX

132H5905

Frequency converter
FC-103P5K5T4E20H1TGXXXXSXXXXAXB5CXXXXDX
VLT® Refrigeration Drive FC-103
5.5 KW / 7.5 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-115 Programmable I/O
No C1 option, No D option
Frame: A3
Other options according to Model code

Model code: FC-103P5K5T4E20H1TGXXXXSXXXXAXB5CXXXXDX

Product details

Gross weight 6.9 kg
Net weight 6.6 kg
Volume 22.04 l
EAN 5714853349555

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P5K5 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B5 MCB-115 Programmable I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P5K5T4E20H1TGX
Typecode Part 2 XXXSXXXXAXB5CXXXXDX
Power 110% (NO) [KW] 5.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 9.01
Power Loss NO [W] 187
Power Loss NO [W] 187
Continuous Current (NO) [A] 13
Intermittent Current (NO) [A] 14.3
Continuous Current (NO) [A] 11
Intermittent Current (NO) [A] 12.1
Calculated Gross Weight [kg] 7.1
Calculated Net Weight [kg] 6.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P5K5T4E20H1TGX
Modelcode02 XXXSXXXXAXB5CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality