FC-103P55KT4E20H2XGCXXXSXXXXALBXCXXXXDX

132H4944

Frequency converter
FC-103P55KT4E20H2XGCXXXSXXXXALBXCXXXXDX
VLT® Refrigeration Drive FC-103
55 KW / 75 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
PROFINET MCA 120, No B Option
No C1 option, No D option
Frame: C3
Other options according to Model code

Model code: FC-103P55KT4E20H2XGCXXXSXXXXALBXCXXXXDX

Product details

Gross weight 35.3 kg
Net weight 35 kg
Volume 228.095 l
EAN 5714853339549

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P55K 55 KW / 75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C3 C3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P55KT4E20H2XGC
Typecode Part 2 XXXSXXXXALBXCXXXXDX
Power 110% (NO) [KW] 55
Height [mm] 550,0
Width w/ no C options [mm] 308,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
kVA 73.4
Power Loss NO [W] 1083
Power Loss NO [W] 1083
Continuous Current (NO) [A] 106
Intermittent Current (NO) [A] 117
Continuous Current (NO) [A] 105
Intermittent Current (NO) [A] 116
Calculated Gross Weight [kg] 36.3
Calculated Net Weight [kg] 36
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P55KT4E20H2XGC
Modelcode02 XXXSXXXXALBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality