FC-103P15KT4E20H5XGCXXXSXXXXAXBPCXXXXDX

132H4896

Frequency converter
FC-103P15KT4E20H5XGCXXXSXXXXAXBPCXXXXDX
VLT® Refrigeration Drive FC-103
15 KW / 20 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
Maritime use excl. EMC.
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-105 Relay Card
No C1 option, No D option
Frame: B3
Other options according to Model code

Model code: FC-103P15KT4E20H5XGCXXXSXXXXAXBPCXXXXDX

Product details

Gross weight 12.3 kg
Net weight 12 kg
Volume 57.75 l
EAN 5714853339211

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P15K 15 KW / 20 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H5 Maritime use excl. EMC.
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BP MCB-105 Relay Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B3 B3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P15KT4E20H5XGC
Typecode Part 2 XXXSXXXXAXBPCXXXXDX
Power 110% (NO) [KW] 15
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Width w/ two C options [mm] 225,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
kVA 22.2
Power Loss NO [W] 392
Power Loss NO [W] 392
Continuous Current (NO) [A] 32
Intermittent Current (NO) [A] 35.2
Continuous Current (NO) [A] 27
Intermittent Current (NO) [A] 29.7
Calculated Gross Weight [kg] 12.3
Calculated Net Weight [kg] 12
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P15KT4E20H5XGC
Modelcode02 XXXSXXXXAXBPCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality