FC-103P7K5T4E55H1XGC1XXSXXXXAXBXCXXXXDX

132H4389

Frequency converter
FC-103P7K5T4E55H1XGC1XXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
7.5 KW / 10 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A1 / B
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: A5
Other options according to Model code

Model code: FC-103P7K5T4E55H1XGC1XXSXXXXAXBXCXXXXDX

Product details

Gross weight 14.5 kg
Net weight 14.2 kg
Volume 0 l
EAN 5714853333776

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P7K5 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P7K5T4E55H1XGC
Typecode Part 2 1XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 7.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 11.1
Power Loss NO [W] 255
Power Loss NO [W] 255
Continuous Current (NO) [A] 16
Intermittent Current (NO) [A] 17.6
Continuous Current (NO) [A] 14.5
Intermittent Current (NO) [A] 16
Calculated Gross Weight [kg] 14.6
Calculated Net Weight [kg] 14.3
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P7K5T4E55H1XGC
Modelcode02 1XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality