7DP-145050-000021928

132H0587

NXP14505-A0N0SSG-A1AF0000E9+FL24+GSNT+DLPL+SPXC

NXP14505-A0N0SSG-A1AF0000E9+FL24+GSNT+DLPL+SPXC
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1450 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: 2-port ethernet
Manual: Polish
Frame 13
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP14505-A0N0SSG-A1AF0000E9+FL24+GSNT+DLPL+SPXC

Product details

Gross weight 1035 kg
Net weight 1034 kg
Volume 0 l
EAN 5714853291953

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1450 1450 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E E9 2-port ethernet
Firmware language package +FL24 UK,EE,PL,CZ,DE;CentEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLPL Polish
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR13 Frame 13
Power rating 800 800 kW/1200 HP
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-145050
Typecode Part 2 -000021928
Salestext FR1314505-0N
Modelcode01 NXP14505-A0N0SSG-
Modelcode02 A1AF0000E9
Modelcode03 +FL24
Modelcode04 +GSNT
Modelcode05 +DLPL
Modelcode06 +SPXC
Calculated Net Weight [kg] 902
Calculated Gross Weight [kg] 903
Motor Power Low Overload [kW] 800
Motor Power High Overload [kW] 710
Dimensions WxHxD [mm] 3X(239X1030X372) + (708X1032X5
Continuous Current (NO) [A] 1450
Continuous Current (HO) [A] 1300
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-145050-118GTM
Stock Code 7DP-145050
check if complete OK
Calculated Net Weight 1034
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality