LCP Blind cover, IP20/21
132B0262
Use the blind cover to mount on a VLT® Midi Drive FC 280 when you
does not need a control panel.
Use the blind cover to mount on a VLT® Midi Drive FC 280 when you
does not need a control panel.
Gross weight | 0.06 kg |
Net weight | 0.04 kg |
Volume | 0 l |
EAN | 5710108106829 |
Gross weight | 0.06 kg |
Net weight | 0.04 kg |
Volume | 0 l |
EAN | 5710108106829 |
Product Group | VLT® Midi Drive FC- |
Series | 280 |
Product Group | VLT® Midi Drive FC- |
Series | 280 |
Series | (360) 360 |
Series | (360) 360 |
Options | Enclosure related options |
Options | Enclosure related options |