FC-302PK75T5E55H1XGXXOXSXXXXAXBXCXXXXDX

131N8754

Frequency converter
FC-302PK75T5E55H1XGXXOXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(PK75) 0.75 KW / 1.0 HP,
Three phase, 380 - 500 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302PK75T5E55H1XGXXOXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 11.66 Kilogram
Net weight 11.04 Kilogram
Volume 52.36 Liter
EAN 5702427897618

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-302PK75T5E55H1XGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 160% (HO) [KW] 0.75 0.75
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 1.66 1.66
Power Loss HO [W] 46 46
Power Loss HO [W] 46 46
Continuous Current (HO) [A] 2.4 2.4
Intermittent Current (HO) [A] 3.84 3.84
Continuous Current (HO) [A] 2.1 2.1
Intermittent Current (HO) [A] 3.36 3.36
Calculated Gross Weight [kg] 11.656
Calculated Net Weight [kg] 11.04
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor B901 (B901) Factory DK
Recommended Factory B901 (B901) DK-G
Modelcode01 FC-302PK75T5E55H1XGX
Modelcode02 XOXSXXXXAXBXCXXXXDX
Recommended Plant B901 B901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality