DrivePro ExWarr Onsite PG05 24 Months

130R1040

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 24 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 46.2 A
74.8 A
38 A
61 A
106 A
90 A
59.4 A
88 A
43 A
73 A
52 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

Services for FC 100 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 101 SERIES

DrivePro category Extended Warranty
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

Services for FC 103 SERIES

Frame Size C3
C4
C1
C2
Series 103
Spare part - RFI Hardware (H) H-type

Services for FC 200 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 300 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 322 SERIES

Frame Size B2
B3
B4
B1
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H6) RFI filter for Maritime
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
Series (322) Advanced version

Services for FC 360 SERIES

Power High Overload
Power Size 37 KW / 50 HP
45 KW / 60 HP
55 KW / 75 HP
75 KW / 100 HP
30 KW / 40 HP

SERVICES for FC-321

/Frame Size C3
C4
C1
C2
/VLT Series 321

SERVICES FOR FCD 302 SERIES

Power Rating (P1K1) 1.1 kW / 1.5 HP
(PK37) 0.37 kW / 0.5 HP
(P2K2) 2.2 kW / 3.0 HP
(PK75) 0.75 kW / 1.0 HP
(P3K0) 3.0 kW / 4.0 HP
(P1K5) 1.5 kW / 2.0 HP
(PK55) 0.55 kW / 0.75 HP

SERVICES FOR MCD 500 SERIES

Current Rating (0790) 790A, AC53a 3-30:50-6
(0360) 360A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
(0469) 0469A
(0744) 0744A
(0961) 0961A
(0632) 0632A
(0396) 0396A
(0595) 595A, AC53a 3-30:50-6
(0619) 619A, AC53a 3-30:50-6
(0927) 927A, AC53a 3-30:50-6
(0826) 0826A
(0428) 428A, AC53a 3-30:50-6
(0525) 0525A
Enclosure (G4) Frame size 4

SERVICES FOR MCD 600 SERIES

/Current Rating 579 A
323 A
410 A
287 A
527 A
/Enclosure Frame size 2

SERVICES FOR VACON NXLM

/Frame Size Frame 07
Frame 08
/Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

/Frame Size Frame 07
Frame 08

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality