VLT® Relay Option MCB 105, coated

130B1210

Relay extension for FC 100 and FC 300.
Extension with 3 additional load relays (changeover contacts),
easy to retrofit thanks to modular technology.
Painted version for harsh environments,
easy to retrofit thanks to modular technology.
Max. Load 240V AC (resistive): 2 A
Max. Load 240V AC (Cos Phi 0.4): 0.2 A
Max. Load 24V DC (ohmic): 1 A
Max. Load 24V DC (inductive): 0.1 A

Product details

Gross weight 0.493 kg
Net weight 0.416 kg
Volume 3.723 dm3
EAN 5710107611713

Options

Options Control related options

SPARE PARTS FC 100 SERIES

B Option (BP) MCB-105 Relay Card
DrivePro category Self-service spare part
Spare Part

SPARE PARTS FC 200 SERIES

B Option (BP) MCB-105 Relay Card

SPARE PARTS FC 300 SERIES

B Option (BP) MCB-105 Relay Card

SPARE PARTS FC 103 SERIES

/B Option (BP) MCB-105 Relay Card

ACCESSORIES FC 100 SERIES

B Option (BX) No B Option
Coating PCB (C) Coated PCB

ACCESSORIES FC 103 SERIES

/B Option (BX) No B Option
/Coating PCB Coated PCB

ACCESSORIES FC 200 SERIES

B Option (BX) No B Option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality