USB extension Cable, 350mm
130B1155
USB extension kit for FC 300 cable length: 350mm for the housing size:
B2, C1 and C2 screw connection M 25
USB extension kit for FC 300 cable length: 350mm for the housing size:
B2, C1 and C2 screw connection M 25
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5710107612000 |
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5710107612000 |
DrivePro category | Spare Part |
Frame Size |
F3D F4D F1D F2D |
DrivePro category | Spare Part |
Frame Size |
F3D F4D F1D F2D |
/Frame Size |
A4 A5 B1 |
/VLT Series | 321 |
/Frame Size |
A4 A5 B1 |
/VLT Series | 321 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Frame Size |
A4 A5 B1 |
Options | Cable and wire options |
Options | Cable and wire options |