Optyma™ Plus, OP-MPTM038DSP00G

114X4218

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 69 Kilogram
Net weight 54 Kilogram
Volume 345.5 Liter
EAN 5702424687243

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications MBP
Approval CE
Capacity control Fixed speed
China RoHS compliance Out of scope
Compressor model DST38NA
Compressor power supply [V] 230/1/50
Condenser type D7
Condenser volume (L) 0.58
Connection type Solder
Description OP-MPTM038DSP00G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 450 mm
Fan cowl/grill type H2
Fan current @ 50Hz [A] 1.1 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 110 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Filter Drier Volume (L) 0.17
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 480 mm
Liquid line connection [in] 3/8 in
Low value of voltage range at 60Hz [V] 220 V
MCC 15.2 A
Model number OP-MPTM038DSP00G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver type Vertical
Receiver volume [L] 3.4 L
Refrigerants R455A
R454C
R452A
R449A
R404A
R448A
SCIP dossier no. 1f4f6787-26f3-4d07-9441-e571b9dc25ef
SCIP dossier product name OPTYMA P00 A7 D7
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Suction connection size [in] 1/2 in
Total height [mm] 813 mm
Type Optyma™ Plus P00 (A2L)
UK RoHS compliance Out of scope
Version P00
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Volume (L) 0.04 L
Width [mm] 1090 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality