Micro Plate heat exchanger, MPHE H62L-CZ, Number of plates: 90

111B8372

This product is not available in this store. Please contact your local Customer Service Center.

Max. Working Pressure [bar]: 49, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product details

Gross weight 14.65 Kilogram
Net weight 14.5 Kilogram
Volume 10.376 Cubic decimeter
EAN 5715162897157

 

Application Heat pump
China RoHS compliance Yes
Contain batteries No
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 711 psi
Max. Working Pressure [bar] 49 bar
Model No. 62
Number of plates 90
PED category II
Plate material no. AISI 316L
Plate pattern Z
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range G1 1/4"-1 1/8"
Q1 conn. type G External thread connection
Q2 conn. size range G1 1/4"-1 1/8"
Q2 conn. type G External thread connection
Q3 conn. size range H1/2R
Q3 conn. type Solder connection
Q4 conn. size range H1"1/8J
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R290
R32
R404A
R407C
R410A
R444B
R448A
R449A
R450A
R452B
R454A
R454B
R454C
R455A
R507A
R513A
R515B
Type MPHE H62L-CZ
Type designation H62L-CZ
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
包装方式 单包装
设计温度范围 [°C] [最大] 200 °C
设计温度范围 [°C] [最小] -196 °C
设计温度范围 [°F] [最大] 320 °F
钎焊材料 铜钎焊

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality