Micro plate heat exchanger, MPHE H62-EZU, Number of plates: 40

111B2167

This product is not available in this store. Please contact your local Customer Service Center.

Max working pressure [psi]: 435, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 9.495 Kilogram
Net weight 8.5 Kilogram
Volume 12 Liter
EAN 5702428589550

 

Application Heat pump
Approval AS
CRN
EAC
KRAIA
PED
RoHS
UA
UL
Brazing material Copper brazing
Category I
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note With distributor
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model no. 62
Number of plates 40
Packing format Industrial pack
Plate material AISI 316L
Plate material no. AISI 316L
Plate pattern EZU
Product group Heat exchangers
Product name Micro plate heat exchanger
Q1 conn. size range G1
Q1 conn. type G Internal thread connection
Q2 conn. size range G1
Q2 conn. type G Internal thread connection
Q3 conn. size range 3/8 in
Q3 conn. type Solder connection
Q4 conn. size range 3/4 in
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 21 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE H62-EZU
Type designation H62-EZU
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality