BOCK, UL-HGX44e/565 S 15, Semi-hermetic suction gas cooled

097C5118

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16355

Product details

Gross weight 194.3 Kilogram
Net weight 177.4 Kilogram
Volume 271.656 Liter
EAN 5715162714362

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 440-480V Y/YY -3- 60Hz PW
Cylinder 4
Description Compressor UL-HGX44e/565 S 15
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family UL Compressors
Frequency [Hz] 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16355
Max pressure (PS) - high side 406 psig
Max pressure (PS) - low side 276 psig
Model number UL-HGX44e/565 S 15
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil pressure safety switch No
Oil sump heater 110-120V AC
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Step protection for CR/SU No
Suction connection size [in] 1 5/8 in
Suction connection size [mm] 42 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat 2
Type UL-HGX44e
Type designation UL-HGX44e/565 S 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality