BOCK, HGX88e/2400 S 70 LG, Semi-hermetic suction gas cooled

097C5106

Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14655

Product details

Gross weight 529.8 Kilogram
Net weight 470.9 Kilogram
Volume 657.816 Liter
EAN 5715162714249

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 8
Description Compressor HGX88e/2400 S 70 LG
Discharge connection size [in] 2 1/8 in
Discharge connection size [mm] 54 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family LG compressors
Frequency [Hz] 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 65
Legacy BOCK ID 14655
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number HGX88e/2400 S 70 LG
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil pressure safety switch No
Oil service valve No
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Position motor cover Standard
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R1234yf
R1234ze
R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R454C
R455A
R513A
SCIP dossier no. 0fdfe737-aea1-4a9b-804b-179ec3f9ab54
SCIP dossier product name HG(X)88/….series
Step protection for CR/SU No
Suction connection size [in] 3 1/8 in
Suction connection size [mm] 76 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat 4
Type HGX88e
Type designation HGX88e/2400 S 70 LG

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality