BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor

097C2155

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14417

Product details

Gross weight 374.269 Kilogram
Net weight 315.369 Kilogram
Volume 657.816 Liter
EAN 5715162615768

 

Anti-vibration pads No
Applications LBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 6
Description Compressor HGZX7/2110-4 R404A/R507
Discharge connection size [in] 1 3/8 in
Discharge connection size [mm] 35 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HGZ Two-stage Compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 65
Legacy BOCK ID 14417
Liquid Subcooler Enclosed
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGZX7/2110-4 R404A/R507
Motor protection MP10 230V AC
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve No
Oil sump heater No
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HGZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R404A
SCIP dossier no. 3674593f-79aa-4f32-a903-6f30873656a7
SCIP dossier product name HG(Z)(X)7/…. – series
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Two-stage compressor
Thermal protection thermostat No
Type HGZX7
Type designation HGZX7/2110-4 R404A/R507

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality