BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor

097C2150

Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14417

Product details

Gross weight 375.562 Kilogram
Net weight 316.662 Kilogram
Volume 657.816 Liter
EAN 5715162615812

 

Anti-vibration pads No
Applications LBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 60Hz
Cylinder 6
Description Compressor HGZX7/2110-4 R404A/R507
Discharge connection size [in] 1 3/8 in
Discharge connection size [mm] 35 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HGZ Two-stage Compressors
Frequency [Hz] 60
In scope of WEEE and contain batteries No
IP class IP 65
Legacy BOCK ID 14417
Liquid Subcooler Enclosed
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGZX7/2110-4 R404A/R507
Motor protection MP10 230V AC
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve No
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HGZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R404A
SCIP dossier no. 3674593f-79aa-4f32-a903-6f30873656a7
SCIP dossier product name HG(Z)(X)7/…. – series
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Two-stage compressor
Thermal protection thermostat No
Type HGZX7
Type designation HGZX7/2110-4 R404A/R507

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality