BOCK, HGZ7/2110-4 R22, Two-stage compressor

097C2117

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, Legacy BOCK ID: 14414

Product details

Gross weight 384.379 Kilogram
Net weight 325.479 Kilogram
Volume 657.816 Liter
EAN 5715162616147

 

Anti-vibration pads No
Applications LBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 6
Description Compressor HGZ7/2110-4 R22
Discharge connection size [in] 1 3/8 in
Discharge connection size [mm] 35 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HGZ Two-stage Compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 65
Legacy BOCK ID 14414
Liquid Subcooler Mounted
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGZ7/2110-4 R22
Motor protection MP10 230V AC
Oil differential pressure sensor DELTA-P II 220-240V - 1 - 50/60 Hz
Oil pressure safety switch No
Oil service valve Yes
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub A46
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HGZ
Refrigerants R22
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Two-stage compressor
Thermal protection thermostat No
Type HGZ7
Type designation HGZ7/2110-4 R22

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality