BOCK, FX88/2735, Open Type Compressor

097C1384

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11518

Product details

Gross weight 392.976 Kilogram
Net weight 338.976 Kilogram
Volume 539.924 Liter
EAN 5715162656327

 

Approval standard No
Brand BOCK
Capacity regulator 1x 230V AC,50/60Hz
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 8
Description Compressor FX88/2735
Discharge connection size [in] 2 1/8 in
Discharge connection size [mm] 54 mm
Discharge connection size type Standard
Discharge connection type Soldering
Elevated base plate No
Family F Compressors
Flywheel Yes
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 11518
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX88/2735
Mounting position capacity regulator Serial position
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve No
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R134a
R404A
R407C
SCIP dossier no. aa4d12a0-316b-4be2-87b3-5ff3082b541c
SCIP dossier product name F(X)88/…. – series
Step protection for CR/SU No
Suction connection size [in] 3 1/8 in
Suction connection size [mm] 76 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX88
Type designation FX88/2735

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality