BOCK, FX2, Open Type Compressor

097C0791

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12084

Product details

Gross weight 31.132 Kilogram
Net weight 22.532 Kilogram
Volume 37.884 Liter
EAN 5715162659090

 

Approval standard No
Brand BOCK
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 2
Description Compressor FX2
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel Yes
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12084
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX2
Oil sump heater 220-240V AC
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R134a
R404A
R407C
Suction connection size [in] 5/8 in
Suction connection size [mm] 16 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX2
Type designation FX2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality