BOCK, FX3, Open Type Compressor

097B12085

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12085

Product details

Gross weight 37.6 Kilogram
Net weight 28 Kilogram
Volume 65.565 Liter
EAN 5715162578315

 

Approval standard No
Brand BOCK
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 2
Description Compressor FX3
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12085
Length (mm) 315
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX3
Oil pressure safety switch No
Oil sump heater No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R134a
R404A
R407C
Start Unloader No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Total height [mm] 400 mm
Type FX3
Type designation FX3
Width [mm] 200 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality