Surface Mounted, FH Cabinets, Zink-plated steel, 700.00 mm

088X0916

On wall cabinet, width 700 mm

Product details

Gross weight 8.25 Kilogram
Net weight 7.42 Kilogram
Volume 60.634 Liter
EAN 5715162477519

 

Depth [mm] 130 mm
Description On wall cabinet, width 700 mm
Height [mm] 600 mm
Material Zink-plated steel
Product group FH Cabinets
Type Surface Mounted
Width [mm] 700 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality